IESNA:LM-63-2002
[TEST]P946156
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-14)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB1D-927-U-AFL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](1) 90 CRI, 2700K, 900mA LIGHTSQUARE WITH 26 LEDS AND AUTOMOTIVE FRONTLINE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]6302
TILT=NONE
26 -1 1 37 21 1 1 0.5 0.5 0
1 1 79.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180
1579.1 1811.7 1974.9 1949.2 1741.6 1558.6 1480.4 1463.1 1495 1572.2
1698 1870 2085 2348.6 2662.3 2985.5 3283.6 3459.5 3451.7 3267.3
2765.6 2368.5 1784 1042.2 510.5 344 295.8 255.7 211.8 192.9
157.4 135.9 109.1 53.1 30.9 9.8 0
1579.1 1810.4 1963.5 1941.3 1732.8 1554.3 1475.2 1457.2 1490.1 1564.1
1683.3 1853.4 2064.8 2325.1 2631.7 2951 3244.8 3430.8 3440 3275.1
2772.1 2372.7 1798.7 1058.1 517.3 343.1 292.2 256.1 214.7 186.7
161.3 135.9 108.8 56.4 29.3 9.1 0
1579.1 1817.6 1971 1960.6 1759.9 1572.2 1486.6 1462.1 1490.8 1564.4
1686.3 1844.6 2046.9 2292.5 2585.4 2908.6 3205.4 3415.8 3486.2 3378.4
3011.2 2475.3 1913.7 1200.2 579.2 345.7 282.5 256.4 216 187.3
161.9 137.2 114.4 78.5 35.2 7.2 0
1579.1 1793.1 1952.8 1976.9 1816.2 1617.8 1509.7 1474.2 1490.1 1547.1
1642.3 1779.1 1954.1 2169.4 2426.1 2719 3036.6 3324.6 3524 3590.8
3469.3 3109 2439.1 1655.6 870.2 429.4 301.4 250.5 216 184.1
159.6 135.5 117.6 89.6 49.8 16.9 0
1579.1 1776.5 1934.5 1990.5 1899 1709.7 1568.3 1512 1516.5 1561.5
1638.4 1747.8 1897.4 2089.6 2325.1 2594.9 2903.4 3221.7 3499.6 3684.3
3731.9 3574.8 3166.3 2461 1517.5 747.7 387.4 276.6 225.4 184.1
152.1 129.7 108.5 82.4 47.2 13.7 0
1579.1 1754 1900.6 1986.3 1971 1847.8 1697 1610 1594.4 1621.8
1683 1770 1889.2 2046.9 2237.8 2466.2 2748.3 3064.3 3412.3 3729.9
3988.9 4119.2 4015.9 3656 2962.4 1903.2 870.5 401.7 263.6 200.7
153.1 114.7 84.7 61.2 33.9 9.4 0
1579.1 1724.4 1856.6 1954.1 2010.1 2002.9 1937.8 1839.4 1771 1753
1781.1 1838.1 1926.7 2041.4 2192.5 2376.9 2602.7 2883.5 3212.6 3587.2
3958.9 4293.8 4497.8 4528.7 4279.8 3761.2 2906 1775.9 758.1 305.3
181.1 120.9 77.2 47.2 22.8 6.2 0
1579.1 1686.6 1795.1 1889.5 1970 2040.4 2088.6 2112.4 2103.3 2078.8
2059.9 2066.4 2109.5 2186 2296.5 2446.3 2635.9 2860.7 3109.3 3353.3
3591.4 3815.9 4047.2 4252.5 4351.8 4177.9 3658.6 2881.9 1975.2 1119.7
469.8 182.1 100.7 62.6 32.6 9.4 0
1579.1 1645.9 1719.8 1792.5 1866.7 1944 2019.9 2099 2168.1 2229.7
2290.9 2348.9 2417.3 2497.5 2607.3 2753.5 2932.4 3133.4 3335.1 3510.3
3646.2 3745.5 3808.4 3851.1 3874.9 3862.2 3765.4 3418.1 2696.2 1698.6
726.8 247.3 109.8 58.6 30.6 8.5 0
1579.1 1602.9 1634.1 1668 1705.2 1749.1 1800 1856.6 1908.8 1954.4
1990.9 2022.5 2055.7 2098.1 2161.9 2248.6 2352.2 2471.4 2574.7 2651.9
2699.1 2712.2 2713.5 2703 2697.5 2676.3 2623.2 2371.7 1859.6 1046.1
433.9 177.9 78.2 34.5 17.6 3.9 0
1579.1 1584.3 1588.5 1601.9 1614.9 1632.5 1660.5 1684 1706.8 1724.1
1727.3 1719.2 1705.2 1698 1706.1 1727.6 1764.1 1805.8 1844.3 1861.5
1857.6 1835.8 1813 1799.3 1798.7 1792.1 1747.5 1575.5 1268.9 774.4
382.8 191.2 99.4 44.6 17.9 3.9 0
1579.1 1561.2 1545.5 1536.4 1528.3 1520.8 1519.5 1517.5 1509.7 1485.6
1442.2 1385.6 1317.1 1244.8 1177.4 1115.5 1058.1 1011.2 967.3 918.1
864.3 807.6 770.5 760.7 757.8 735 677 581.2 470.1 332.6
230.7 146 84.7 47.2 22.2 5.9 0
1579.1 1522.7 1471.2 1428.9 1381 1327.2 1262.4 1184.9 1086.5 977
854.5 723.2 605.3 508.9 441.4 402 385.4 382.1 381.2 377.3
363.2 340.4 313.7 285.4 260 239.8 223.5 201.3 173.3 145
117 90.9 67.8 46.6 27.4 5.2 0
1579.1 1484.6 1405.1 1326.9 1225.6 1103.4 966.9 827.8 699.5 599.4
530.4 487.4 460 437.5 416.7 399.4 391.6 393.9 399.1 400.1
387.7 366.5 338.5 306.6 275.3 247.3 219.9 191.6 164.5 138.8
113.4 88.6 65.2 43.3 23.5 5.2 0
1579.1 1449.7 1348.1 1222.3 1060.4 886.1 733.7 629.7 580.2 558.1
536.9 508.2 476 453.5 438.5 429.1 422.9 422.2 422.2 416.4
404.6 383.4 341.1 303.6 273 244 217.6 194.2 172 154.1
125.1 96.1 71 45 22.5 5.9 0
1579.1 1428.6 1296.3 1121.7 915.8 732.4 633.3 609.2 604 583.2
554.2 530.4 506.3 486.4 470.8 460 449.6 442.1 431 399.1
344.4 319.3 301.7 279.2 257.4 237.8 220.2 202.3 179.8 156.7
134.5 109.1 82.4 55.1 30.9 13 0
1579.1 1414.9 1255.6 1041.2 816.1 666.6 629.1 637.9 628.8 603
579.2 551.9 525.8 505.6 489.7 476.9 465.9 442.7 382.5 340.1
321.9 305.9 290.9 277.9 263.6 248.6 230 207.5 190.6 170.7
146.6 122.5 94.8 68.4 80.1 69.1 0
1579.1 1401.2 1214.5 971.2 744.4 646 651.2 658.4 641.5 618
591.3 558.4 531.7 511.5 497.1 487.7 466.5 396.8 351.5 331
310.5 293.2 280.2 271.4 261.9 252.5 237.8 217.6 192.2 167.1
144 126.7 122.2 172.7 115.3 45.9 0
1579.1 1385.9 1181.3 922 707 646.4 665.3 667.5 648.6 626.2
592.9 557.4 529.4 509.2 497.5 488.4 430 368.5 344 327.7
309.5 295.5 285.4 275.9 264.2 247.6 228 206.5 184.7 163.5
148.2 174.9 214.7 151.2 86.3 36.8 0
1579.1 1380 1166.3 899.8 692.9 649 672.7 673.4 653.5 629.1
592 555.5 525.5 506.3 497.5 474.3 404.3 361.3 344.7 326.4
311.1 302.7 298.7 292.9 270.1 252.2 232.3 210.1 193.2 175.3
173 295.5 194.8 122.8 57.3 21.8 0
1579.1 1371.2 1176.4 905.4 695.9 650.9 675 673.7 655.2 631
594.9 558.7 529.1 509.2 501.1 475.3 403.6 361.6 347.3 327.1
312.1 304.9 303 299.1 272 254.4 238.8 221.2 205.6 179.5
174.9 307.2 192.5 126.7 56 21.2 0
